(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Features a highly corrosion-resistant ceramic surface treatment, preventing rust and degradation from exposure to chemicals applied to drywall.
Part Number
Configured Part Number is shown.
AB-38R-CL-TOKU
Types | Other gypsum board screws | Nominal of Thread (M) | 3.8 |
---|---|---|---|
Length | 38 | Material | Steel |
Surface Treatment | Painting / Coating | Surface Treatment (Details) | Super silver |
Mounting Hole Shape | Phillips | Sales Unit | Box/package |
Detailed Shape | Disc | - | - |
Types | Other gypsum board screws | Nominal of Thread (M) | 3.8 | Length | 38 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Painting / Coating | Surface Treatment (Details) | Super silver |
Mounting Hole Shape | Phillips | Sales Unit | Box/package | Detailed Shape | Disc |
Please check the type/dimensions/specifications of the part AB-38R-CL-TOKU in the Plaster Board Screw, Coarse Type, Colored (White) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy