(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coarse Thread with Square Hole, Square Bit Type【160-1,400 Pieces Per Package】

Coarse Thread with Square Hole, Square Bit Type
  • Volume Discount

Switching from a Phillips head screw to a square hole model reduces hole collapse and provides more stable screw driving.

Part Number

Configured Part Number is shown.

Part Number
ACS-41-F-TOKU
ACS-51-F-TOKU
ACS-51-H-TOKU
ACS-57-H-TOKU
ACS-100-H-TOKU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

1,400 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.841

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.851

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.851

900 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.857

160 Pieces Per Package

1 Pack(s)Available

10 Days or more

5.2100
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

Loading...

  1. 1

Basic Information

Types Course Thread Material Steel Surface Treatment Bright Chromate Plating
Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Square Hole Sales Unit Box/package
Detailed Shape Disc

Additional Products in this Category

Tech Support