(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cover Roof Screw With Curved Washer Set (for Roof Repair)【35 Pieces Per Package】

Cover Roof Screw With Curved Washer Set (for Roof Repair)
  • Volume Discount

[Screw nominal designation (M)] 6
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] None
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Standard
[Length] 150, 170, 180, 190, 200, 230
[Type]

Part Number

Configured Part Number is shown.

Part Number
HXNSNDKWSET-410-D6-150
HXNSNDKWSET-410-D6-170
HXNSNDKWSET-410-D6-180
HXNSNDKWSET-410-D6-190
HXNSNDKWSET-410-D6-200
HXNSNDKWSET-410-D6-230
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

150

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

170

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

180

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

190

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

200

35 Pieces Per Package

1 Pack(s)Available

14 Days or more

230

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Stainless Steel (SUS410) Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape No Sales Unit Box/package
Thread ridge type Drill Screw Detailed Shape Standard

Additional Products in this Category

Tech Support