(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Material]: Iron.
[Surface treatment]: None.
[Nominal]: 0.0.35 0.050 1/16 1/2 1/4 1/8 3/16 3/32 3/4 3/8 5/16 5/32 5/64 5/8 7/32 7/64 9/64.
[l or c (mm)]: 0.344 0.531 0.562 0.609 0.656 0.703 0.750 0.796 0.844 0.938 1.031 1.125 1.250 1.375 1.625 1.875 2.125.
[Breaking torque]: 2.3 6.5 12.2 25 43 68 98 146 195 342 535 780 1600 2630 6300 12200 19500.
[Yield torque]: 2.0 5.6 10.5 21 35 60.
Part Number
Configured Part Number is shown.
LN-ST-W1/2
Tool Size (Nominal/Inch) | 1/2 | Nominal Dimension of Wrench | 1/2 | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | No | L or B(mm) | 8.250 | l or c(mm) | 1.625 |
Bursting Torque | 6300 | Yield torque | 5420 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy