(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dedicated Spring Nut Tool

Dedicated Spring Nut Tool
  • Volume Discount

•Material: Iron
•Surface Treatment: Black Oxide Coating
•Sale Unit: Low Quantity (can be purchased from one)

Part Number

Configured Part Number is shown.

Part Number
MF-ST-M8
MF-ST-M10
MF-ST-M12
MF-ST-M16
MF-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Size (Nominal/Inch) Nominal Dimension of Wrench
1 Piece(s)Available

8 Days or more

88
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1212
1 Piece(s)Available

8 Days or more

1616
1 Piece(s)Available

8 Days or more

2020

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support