(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Type Long Wrench

L-Type Long Wrench
  • Volume Discount

•Material: Steel
•Sale Unit: Low Quantity (can be purchased from one)

Part Number

Configured Part Number is shown.

Part Number
LNLG-ST-M2.5-112
LNLG-ST-M3-126
LNLG-ST-M5-160
LNLG-ST-M6-180
LNLG-ST-M8-200
LNLG-ST-M10-224
LNLG-ST-M14-280
LNLG-ST-M19-360
LNLG-STU-M8-200
LNLG-STU-M10-224
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Surface Treatment L or B
(mm)
Wrench Flats
1 Piece(s)Available

8 Days or more

102.52.5Black Oxide Coating1122.5
1 Piece(s)Available

8 Days or more

1033Black Oxide Coating1263
1 Piece(s)Available

8 Days or more

1055Black Oxide Coating1605
1 Piece(s)Available

8 Days or more

1066Black Oxide Coating1806
1 Piece(s)Available

8 Days or more

1088Black Oxide Coating2008
1 Piece(s)Available

8 Days or more

101010Black Oxide Coating22410
1 Piece(s)Available

8 Days or more

101414Black Oxide Coating28014
1 Piece(s)Available

8 Days or more

101919Black Oxide Coating36019
1 Piece(s)Available

17 Days or more

-88Bright Chromate Plating2008
1 Piece(s)Available

17 Days or more

-1010Bright Chromate Plating22410

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support