(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tools - Torx Key Screw Wrench

Hand Tools - Torx Key Screw Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]Standard wrench dedicated for use with an ultra-low head bolt. [Material]·Tool steel.

Ultra Low Head Screw Wrenches:Related Image
・Materials
[ M ] Material: Tool Steel
[ H ] Hardness: 45~52HRC

Specifications

Part Number
CMM-5
CME-1.3
Part NumberHexalobular Socket Number(L1)(L2)d
CMM-4448163
CMM-5548163
CMM-6642163
CMM-8848163
CMM-101051163
CMM-151554184
CMM-202057194
[ ! ]L1 and L2 are reference values.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMM-4
CMM-5
CMM-6
CMM-8
CMM-10
CMM-15
CMM-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch)
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

104

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support