(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Line Head LR Tamper Resistant Driver (DLR)

Line Head LR Tamper Resistant Driver (DLR)
  • Volume Discount

•Material: Iron
•Sale Unit: Low Quantity (can be purchased from one)

PDF

Part Number

Configured Part Number is shown.

Part Number
TOTSD-ST-M2
TOTSD-ST-M3
TOTSD-ST-M4
TOTSD-ST-M5
TOTSD-ST-M6
TOTSD-ST-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Axis L
(mm)
Handle L
(mm)
Handle Diameter D
(mm)
1 Piece(s)Available

8 Days or more

1022758520.5
1 Piece(s)Available

9 Days or more

1033758520.5
1 Piece(s)Available

9 Days or more

10441009524
1 Piece(s)Available

9 Days or more

10551009524
1 Piece(s)Available

8 Days or more

106615011028.5
1 Piece(s)Available

8 Days or more

108815011028.5

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment No Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support