(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hexagonal Bar Wrench【1-50 Pieces Per Package】 (Part Numbers)

Hexagonal Bar Wrench
  • Volume Discount

•Material: Iron
•Surface Treatment: Black Oxide Coating

Part Number

Configured Part Number is shown.

LNGO-ST-M2

Part Number
LNGO-ST-M2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Applicable Size L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque
1 Piece(s)Available

8 Days or more

1022M2.550162Low Quantity (can be purchased from one)HRC5219.4

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Black Oxide Coating

Please check the type/dimensions/specifications of the part LNGO-ST-M2 in the Hexagonal Bar Wrench series.

Products like this...

Part Number
LNGO-ST-M10
LNGO-ST-M12
LNGO-ST-M14
LNGO-ST-M2.5
LNGO-ST-M3
LNGO-ST-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Applicable Size L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101010M121124010Box/packageHRC482243
1 Piece(s)Available

8 Days or more

101212M141254512Low Quantity (can be purchased from one)HRC483773

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

101414M161405614Box/packageHRC486016
1 Piece(s)Available

8 Days or more

102.52.5M356182.5Low Quantity (can be purchased from one)HRC5238.7
1 Piece(s)Available

8 Days or more

1033M463203Low Quantity (can be purchased from one)HRC5267.3
1 Piece(s)Available

8 Days or more

1044M570254Low Quantity (can be purchased from one)HRC52163

Additional Products in this Category

Tech Support