(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Split Lock Washer - Special-Sized, No. 2【1-60,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer - Special-Sized, No. 2
  • Volume Discount

By inserting it between bolts and nuts when tightening, it has the effect of preventing loosening, preventing sinking into parts, improving airtightness and stabilizing the seating surface.

Part Number

Configured Part Number is shown.

WSP2TM-316L-M2

Part Number
WSP2TM-316L-M2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)

14 Days or more

10Stainless Steel[Not Provided] No2.12-0.5Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No4.4

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2TM-316L-M2 in the Split Lock Washer - Special-Sized, No. 2 series.

Products like this...

Part Number
WSP2TM-316L-M14
WSP2TM-316L-M16
WSP2TM-316L-M18
WSP2TM-316L-M2.5
WSP2TM-316L-M2.6
WSP2TM-316L-M20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

350 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel[Not Provided] No14.214-3.5Box/package316L Stainless Steel[Not Provided] No24.5
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No16.216-4Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No28
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No18.218-4.6Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No31
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No2.62.5-0.6Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No5.2
1 Piece(s)

14 Days or more

10Stainless Steel[Not Provided] No2.72.6-0.6Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No5.3

140 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel[Not Provided] No20.220-5.1Box/package316L Stainless Steel[Not Provided] No33.8

Additional Products in this Category

Tech Support