(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Type (application)] Spring Washer
[Type] Spring Washer
[Surface treatment] None
[Sales unit] Box/package
[Surface treatment](Details) none
[Type]Spring Washer, Standard
[Materials] Steel, Stainless steel
[Nominal Thread (M)] 2.5 3 4 5 6 8 10 16
[Materials]Steel SWRH72B
[Materials]Stainless Steel SUS304
Part Number
Configured Part Number is shown.
WSP-ST-M16
This product is discontinued as of 10-2022.
メーカー製造終了品ではなくミスミ取り扱い終了となります。推奨代替品はございません。
Please ask MISUMI to check availability of this product.
Types (Applications) | Spring Washer | Type | Spring Washer | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread Nominal (M) | 16 | Sales Unit | Box/package |
Material: Steel | SWRH72A Carbon Wire Steel (JIS) | Surface Treatment (Details) | No | Type, Spring Washers | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy