(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Type] Toothed washer, chrysanthemum shape
[Sales unit] Box/package
[Inner diameter d (mm)] 3.2 4.3 5.3 6.4 8.4 10.5
[Nominal Thread (M)] 3 4 5 6 8 10
[Thickness t (mm)] 0.45 0.6 0.8 0.9
[Materials]Steel, S65C
[Surface treatment](Details) Phosphate coating
[Outer diameter D (mm)] 6.5 8.5 10 11 15 18
This is an AZ series representative image
Part Number
Configured Part Number is shown.
Part Number |
---|
AZ-3 |
AZ-4 |
AZ-5 |
AZ-6 |
AZ-8 |
AZ-10 |
Part Number |
---|
Loading...
Type | Toothed washer, chrysanthemum shape | Material | Steel | Surface Treatment | Parker |
---|---|---|---|---|---|
Sales Unit | Low Quantity Available beginning with 1 pc. | Material: Steel | S65C | Surface Treatment (Details) | Phosphate coated |
Type, Toothed Washer | Outside Tooth Profile |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy