(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curved Spring Washer - Special-Sized【1-2,000 Pieces Per Package】

Curved Spring Washer - Special-Sized
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, bright chromate plating, chromate plating

Part Number

Configured Part Number is shown.

Part Number
WDSX-STU-M4X17-0.6
WDSX-STU-M4X19-0.6
WDSX-STU-M5X23-0.7
WDSX-STU-M6X23-0.7
WDSX-STU-M6X25-1
WDSX-SUS-M5X20-0.8
WDSX-SUS-M5X20-1
WDSX-SUS-M6X25-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating440.6Box/packageLow Carbon Steel-Bright Chromate Plating17

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating440.6Box/packageLow Carbon Steel-Bright Chromate Plating19
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating550.7Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating23

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating660.7Box/packageLow Carbon Steel-Bright Chromate Plating23

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating661Box/packageLow Carbon Steel-Bright Chromate Plating25
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No5.550.8Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No20
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No5.551Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No20
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No25

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support