(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer for Screw

Flat Spring Washer for Screw
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, nickel plating, temper color
[Inner diameter d (mm)] 4.3 5.3 6.4 8.4 10.5 13 15 17 19 21 23 25 28 31
[Nominal Thread (M)] 4 5 6 8 10 12 14 16 18 20 22 24 27 30
[Thickness t (mm)] 0.45 0.55 0.6 0.9 1.1 1.2 1.4 1.6 1.8 2 2.2 2.5 2.8 3
[Materials]Steel S50C to S65C
[Materials]Stainless steel SUS304
[Surface treatment](Detail) Untreated, Temper color
[Outer diameter D (mm)] 7.5 9 10.5 13.5 16.5 19

Part Number

Configured Part Number is shown.

Part Number
SDW-1
SDW-1/2
SDW-3
SDW-3-N
SDW-4
SDW-4-3W
SDW-4-N
SDW-5
SDW-5-3W
SDW-5-N
SDW-6
SDW-6-3W
SDW-8
SDW-8-3W
SDW-8-N
SDW-10
SDW-10-3W
SDW-10-N
SDW-12-N
SDW-14
SDW-14-N
SDW-16
SDW-16-N
SDW-18
SDW-20
SDW-22
SDW-24
SDW-30
SDW-36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Not Provided] No26.6-13[Not Provided] Fabric50
1 Piece(s)Available

8 Days or more

10[Not Provided] No13.3-1/21.4[Not Provided] Fabric26
1 Piece(s)Available

8 Days or more

10Temper color3.153-0.4Temper color7
1 Piece(s)Available

8 Days or more

10Nickel Plating3.153-0.4Temper color7
1 Piece(s)Available

8 Days or more

10Temper color4.254-0.5Temper color9
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent Chromate4.254-0.5Temper color9
1 Piece(s)Available

8 Days or more

10Nickel Plating4.254-0.5Temper color9
1 Piece(s)Available

8 Days or more

10Temper color5.255-0.6Temper color11
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent Chromate5.255-0.6Temper color11
1 Piece(s)Available

8 Days or more

10Nickel Plating5.255-0.6Temper color11
1 Piece(s)Available

8 Days or more

10Temper color6.46-0.7Temper color13
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent Chromate6.46-0.7Temper color13
1 Piece(s)Available

8 Days or more

10Temper color8.48-0.9Temper color16
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White8.48-0.9[Trivalent Chromate] Trivalent White16
1 Piece(s)Available

8 Days or more

10Nickel Plating8.48-0.9[Nickel Plating] Nickel plating16
1 Piece(s)Available

8 Days or more

10[Not Provided] No10.610-1.2[Not Provided] Fabric20
1 Piece(s)Available

8 Days or more

10[Trivalent Chromate] Trivalent White10.610-1.2[Trivalent Chromate] Trivalent White20
1 Piece(s)Available

8 Days or more

10Nickel Plating10.610-1.2[Nickel Plating] Nickel plating20
1 Piece(s)Available

8 Days or more

10Nickel Plating12.612-1.4[Nickel Plating] Nickel plating24
1 Piece(s)Available

8 Days or more

10[Not Provided] No14.614-1.6[Not Provided] Fabric28
1 Piece(s)Available

8 Days or more

10Nickel Plating14.614-1.6[Nickel Plating] Nickel plating28
1 Piece(s)Available

8 Days or more

10[Not Provided] No16.916-1.8[Not Provided] Fabric31.5
1 Piece(s)Available

8 Days or more

10Nickel Plating16.916-1.8[Nickel Plating] Nickel plating31.5
1 Piece(s)Available

8 Days or more

10[Not Provided] No18.918-2[Not Provided] Fabric35
1 Piece(s)Available

8 Days or more

10[Not Provided] No20.920-2.2[Not Provided] Fabric38
1 Piece(s)Available

8 Days or more

10[Not Provided] No22.922-2.5[Not Provided] Fabric41
1 Piece(s)Available

8 Days or more

10[Not Provided] No25.224-2.7[Not Provided] Fabric46
1 Piece(s)Available

8 Days or more

10[Not Provided] No3130-3.55[Not Provided] Fabric56
1 Piece(s)Available

8 Days or more

10[Not Provided] No37.536-5[Not Provided] Fabric70
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Surface Treatment (Details) O.D. D
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel S50C to S65C Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support