(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rasp-Cut Nut (D type)

Part Number

Configured Part Number is shown.

DNTD-LBC33W-M8-25

Part Number
DNTD-LBC33W-M8-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Types Insert nut Nominal of Thread (M) 8 Length 25
Material Lead Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part DNTD-LBC33W-M8-25 in the Rasp-Cut Nut (D type) series.

Additional Products in this Category

Tech Support