(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silver Roll-Binding Screw【4,000 Pieces Per Package】 (Part Numbers)

Silver Roll-Binding Screw
  • Volume Discount

Saves considerable space due to the consecutive arrangement. Dural (non-chrome) environmentally friendly surface coating.

Part Number

Configured Part Number is shown.

Part Number
DR/KT3925-SV-FAS
DR/KT3928-SV-FAS
DR/KT3932-SV-FAS
DR/KT3941-SV-FAS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L (mm)

4,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

25

4,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

28

4,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

32

4,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

41

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 3.9 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Non-chrome Tip shape Cone Point Additional Shapes Standard
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support