(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Bind Head, Phillips Drive, Tap Tight, S Type (JIS FW)【1,000-2,000 Pieces Per Package】

Self Tapping Screws - Bind Head, Phillips Drive, Tap Tight, S Type (JIS FW)
  • Volume Discount

[Thread ridge type] Tap-Tight
[Nominal Thread (M)] 3
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Length L (mm)] 6 8
[Surface treatment] Trivalent white, Chromate plating

Part Number

Configured Part Number is shown.

Part Number
CSPBDHNDSP1-ST3W-TPT3-8
CSPBDHNDSP1-STC-TPT3-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

108[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-6[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Nominal of Thread (M) 3 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Tip shape Flat End Additional Shapes Washer Included Sales Unit Box/package

Additional Products in this Category

Tech Support