(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Small Truss Head, Phillips Drive, Cross Recessed, Type 2, Grooved B-0 Shape【1-1,000 Pieces Per Package】

Self Tapping Screws - Small Truss Head, Phillips Drive, Cross Recessed, Type 2, Grooved B-0 Shape
  • Volume Discount

Tapered down to the top 2.5 to 3 threads, providing a finer pitch than type 1.

Part Number

Configured Part Number is shown.

Part Number
CSPTRH-SUS-TP4-8
CSPTRH-SUS-TP4-10
CSPTRH-SUS-TP4-12
CSPTRH-SUS-TP4-16
CSPTRH-SUSGJB-TP4-8
CSPTRH-SUSGJB-TP4-10
CSPTRH-SUSGJB-TP4-12
CSPTRH-SUSGJB-TP4-16
CSPTRH-SUSTBS-TP4-8
CSPTRH-SUSTBS-TP4-10
CSPTRH-SUSTBS-TP4-12
CSPTRH-SUSTBS-TP4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit Thread Length
(mm)
1 Piece(s)Available

8 Days or more

108[No] NoLow Quantity (can be purchased from one)10
1 Piece(s)Available

8 Days or more

1010[No] NoLow Quantity (can be purchased from one)16
1 Piece(s)Available

8 Days or more

1012[No] NoLow Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

1016[No] NoLow Quantity (can be purchased from one)16

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Copper Plating] German Brown platingBox/package10
1 Piece(s)Available

8 Days or more

1010[Copper Plating] German Brown platingLow Quantity (can be purchased from one)12
1 Piece(s)Available

8 Days or more

1012[Copper Plating] German Brown platingLow Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

1016[Copper Plating] German Brown platingLow Quantity (can be purchased from one)10

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Black Paint] Black PaintBox/package12

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Black Paint] Black PaintBox/package16

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Black Paint] Black PaintBox/package10

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Black Paint] Black PaintBox/package12

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Tip shape Flat End

Additional Products in this Category

Tech Support