(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coarse Thread, DISGO【150-2,000 Pieces Per Package】

Coarse Thread, DISGO
  • Volume Discount

[Features]
· DISGO is a new technology that uses hydrogen embrittlement and no harmful chrome for highly corrosion-resistant and rust-proof processing.
· Ensures housing will have a long life and helps solve environmental problems facing the Earth.

Part Number

Configured Part Number is shown.

Part Number
AD-25-F-TOKU
AD-28-F-TOKU
AD-32-F-TOKU
AD-38-F-TOKU
AD-38-H-TOKU
AD-41-F-TOKU
AD-41-H-TOKU
AD-45-F-TOKU
AD-45-H-TOKU
AD-51-F-TOKU
AD-51-H-TOKU
AD-57-F-TOKU
AD-57-H-TOKU
AD-65-F-TOKU
AD-65-H-TOKU
AD-75-F-TOKU
AD-75-H-TOKU
AD-90-F-TOKU
AD-90-H-TOKU
AD-100-H-TOKU
AD-120-H-TOKU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length Thread Length
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.82519

1,900 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.82821

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.83226

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.83832

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.83820

1,400 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84135

1,400 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84121

1,100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84539

1,100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84526

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.85144

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.85126

900 Pieces Per Package

1 Pack(s)Available

68 Days or more

3.85750

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.85729

500 Pieces Per Package

1 Pack(s)Available

68 Days or more

4.26557

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.26535

400 Pieces Per Package

1 Pack(s)Available

36 Days or more

4.27567

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.27540

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.59080

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.59050

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.510055

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.812065
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length Thread Length
(mm)

Loading...

  1. 1

Basic Information

Types Course Thread Material Steel Surface Treatment Painting / Coating
Surface Treatment (Details) DISGOTreatment Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc

Additional Products in this Category

Tech Support