(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coarse Thread, Super Silver【160-1,400 Pieces Per Package】

Coarse Thread, Super Silver
  • Volume Discount

Demonstrates 5x the holding power of a nail through its high threading and long pitch. Available in both partial thread screw and full-thread screw models.

Part Number

Configured Part Number is shown.

Part Number
AB-41R-F-TOKU
AB-45R-F-TOKU
AB-51R-F-TOKU
AB-57R-F-TOKU
AB-90R-H-TOKU
AB-100R-H-TOKU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

1,400 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.841

1,100 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.845

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.851

900 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.857

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.590

160 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.5100
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

Loading...

  1. 1

Basic Information

Types Course Thread Material Steel Surface Treatment Painting / Coating
Surface Treatment (Details) Super silver Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc

Additional Products in this Category

Tech Support