(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Packing Washer PM (Fluorine Rubber) (Part Numbers)

Packing Washer PM (Fluorine Rubber)
  • Volume Discount

[Type (application)] Loosening prevention
[Type] Sealing Washer
[Materials] Stainless steel
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials] Stainless steel SUS304
[Surface treatment](Details) none
[Inner diameter d (mm)] 3 4 5 6 8 10 12 20
[Nominal Thread (M)] 3 4 5 6 8 10

Part Number

Configured Part Number is shown.

Part Number
WSPK-SUSPF-M3
WSPK-SUSPF-M4
WSPK-SUSPF-M5
WSPK-SUSPF-M6
WSPK-SUSPF-M8
WSPK-SUSPF-M10
WSPK-SUSPF-M12
WSPK-SUSPF-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M)
1 Piece(s)Available

10 Days or more

1033
1 Piece(s)Available

9 Days or more

1044
1 Piece(s)Available

9 Days or more

1055
1 Piece(s)Available

9 Days or more

1066
1 Piece(s)Available

9 Days or more

1088
1 Piece(s)Available

9 Days or more

101010
1 Piece(s)Available

9 Days or more

101212
1 Piece(s)Available

9 Days or more

102020

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support