(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Cap【1-8,000 Pieces Per Package】

Split Lock Washer for Cap
  • Volume Discount

[Materials] Steel
[Surface Treatment] Anti-Rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Tempering Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

Part Number

Configured Part Number is shown.

Part Number
SW-5
SW-6
SW-8
SW-10
SW-12
SW-14
SW-16
SW-20
SW-24
SW-27
SW-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit O.D. D
(mm)

8,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

105.151.4Box/package8.5

5,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

106.161.6Box/package10

2,500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108.182Box/package13
1 Piece(s)Available

Same day

Stock

1010.2102.5Low Quantity Available beginning with 1 pc.16

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012.2122.5Box/package18

600 Pieces Per Package

1 Pack(s)Available

9 Days or more

1014.2143Box/package21

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016.2163.2Box/package24

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

1020.2204.5Box/package27.0

150 Pieces Per Package

1 Pack(s)Available

9 Days or more

1024.5245Box/package30

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1027.5275.5Box/package40

80 Pieces Per Package

1 Pack(s)Available

9 Days or more

1030.5306Box/package44.1

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Surface Treatment Temper color Material: Steel SWRH57A~77B Surface Treatment (Details) Temper color
Type, Spring Washers Standard

Additional Products in this Category

Tech Support