(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - 1045 Carbon Steel, High Strength

Flat Washer - 1045 Carbon Steel, High Strength
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Steel
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials]Steel S45C
[Surface treatment](Details) none
[Inner diameter d (mm)] 10 13 17 21 23 25 28 31
[Nominal Thread (M)] 10 13 17 21 23 25 28 31
[Thickness t (mm)] 3.2 4.5 6 8
[Outer diameter (mm)] 22 26 32 40 44 48 56 60

Part Number

Configured Part Number is shown.

Part Number
WSHP-S45C-M10
WSHP-S45C-M13
WSHP-S45C-M17
WSHP-S45C-M21
WSHP-S45C-M23
WSHP-S45C-M25
WSHP-S45C-M28
WSHP-S45C-M31
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D.
(mm)
1 Piece(s)Available

8 Days or more

1010103.222
1 Piece(s)Available

8 Days or more

1013133.226
1 Piece(s)Available

8 Days or more

1017174.532
1 Piece(s)Available

8 Days or more

1021214.540
1 Piece(s)Available

8 Days or more

102323644
1 Piece(s)Available

8 Days or more

102525648
1 Piece(s)Available

8 Days or more

102828656
1 Piece(s)Available

8 Days or more

103131860

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel 1045 Carbon Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support