(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer for Caps
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Configured Part Number is shown.

WSPC-STCB-M3

Part Number
WSPC-STCB-M3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelChromate Plating3.13-1Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Black Chromate5.6

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-STCB-M3 in the Split Lock Washer for Caps series.

Products like this...

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-STCB-M4
WSPC-STCB-M5
WSPC-STCB-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No16.216-3.2Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No24.4
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] No18.218-3.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No26.4
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No20.220-4.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No30.6

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelChromate Plating4.14-1.2Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Black Chromate7
1 Piece(s)Available

9 Days or more

-[Steel] SteelChromate Plating5.15-1.4Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Black Chromate8.8
1 Piece(s)Available

9 Days or more

-[Steel] SteelChromate Plating6.16-1.6Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Chromate Plating] Black Chromate9.9

Additional Products in this Category

Tech Support