(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Stainless Steel

Flat Washer - Stainless Steel
  • Volume Discount

[Features]
· Made of SUS310S.
· Excellent heat, oxidation, and nitric acid resistance.
· For use in nitric acid plants and elsewhere.
· For heat-resistance applications such as with sputtering equipment and high-temperature furnaces.
· Cleaned and purified.
· Oil and dust resistant.

PDF

Part Number

Configured Part Number is shown.

Part Number
SWAJ-3-F
SWAJ-4-F
SWAJ-5-F
SWAJ-6-F
SWAJ-8-F
SWAJ-10-F
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

11 Days or more

3.230.57
1 Piece(s)Available

11 Days or more

4.340.89
1 Piece(s)Available

11 Days or more

5.35110
1 Piece(s)Available

10 Days or more

6.56113
1 Piece(s)Available

10 Days or more

8.581.518
1 Piece(s)Available

8 Days or more

10.5101.522
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 310S Stainless Steel
Surface Treatment (Details) No

Additional Products in this Category

Tech Support