(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Steel LIVE DNL, Phillips Flat Head Drill Screw for Steel House【700 Pieces Per Package】

Steel LIVE DNL, Phillips Flat Head Drill Screw for Steel House
  • Volume Discount

[Screw nominal designation (M)] 4.8
[Length] 16
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent chromate
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack screw threading
[type] Self-drilling screw
[Detailed shape] Ultra low head

Part Number

Configured Part Number is shown.

CSPSLSDNL-STU-D4.8-16

Part Number
CSPSLSDNL-STU-D4.8-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4.8 Length 16 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Phillips
Sales Unit Box/package Thread ridge type Drill Screw Detailed Shape Ultra Low Head

Please check the type/dimensions/specifications of the part CSPSLSDNL-STU-D4.8-16 in the Steel LIVE DNL, Phillips Flat Head Drill Screw for Steel House series.

Additional Products in this Category

Tech Support