(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Course Thread, with Head Teeth【120-1,000 Pieces Per Package】

Stainless Steel Course Thread, with Head Teeth
  • Volume Discount

Due to the excellent quenching, it can be used even on hard board materials without a pilot hole.

Part Number

Configured Part Number is shown.

Part Number
AC-25SF-410-BOX
AC-28SF-410-BOX
AC-32SF-410-BOX
AC-38SF-410-BOX
AC-45SF-410-BOX
AC-57SF-410-BOX
AC-90SF-410-BOX
AC-120SF-410-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.825

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.828

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.832

700 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.838

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.845

400 Pieces Per Package

1 Pack(s)Available

10 Days or more

3.857

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.590

120 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.8120
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length

Loading...

  1. 1

Basic Information

Types Course Thread Material Stainless Steel (SUS410) Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc

Additional Products in this Category

Tech Support