(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Type] Other concrete screw
[Material] Steel
[Surface treatment] Painting, coating
[Surface treatment] (detail) R-silver (Ruspert silver)
[Mount hole shape] Cross/straight slot
[Sales unit] Boxes/pack screw threading
[type] metric coarse
[Detailed shape] Standard
[Screw nominal designation (M)] 5, 6
[Length] 25, 35, 45, 60, 75
Part Number
Configured Part Number is shown.
HXBTFFSC-STTRS-M5-35
Types | Other concrete screws | Nominal of Thread (M) | 5 |
---|---|---|---|
Length | 35 | Material | Steel |
Surface Treatment | [Painting / Coating] Painting / Coating | Surface Treatment (Details) | R Silver (Ruspert Silver) |
Mounting Hole Shape | Phillips or Flathead | Sales Unit | Box/package |
Thread ridge type | Metric coarse | Detailed Shape | Standard |
Types | Other concrete screws | Nominal of Thread (M) | 5 | Length | 35 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Painting / Coating | Surface Treatment (Details) | R Silver (Ruspert Silver) |
Mounting Hole Shape | Phillips or Flathead | Sales Unit | Box/package | Thread ridge type | Metric coarse |
Detailed Shape | Standard |
Please check the type/dimensions/specifications of the part HXBTFFSC-STTRS-M5-35 in the Fascon Cross/Straight-Slot Hexagon Head series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy