(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRX Small Raised Countersunk Phillips Head Drill Screw (D=6) (Part Numbers)

MRX Small Raised Countersunk Phillips Head Drill Screw (D=6)
  • Volume Discount

[Nominal designation (M)] 4
[Detailed shape] Round flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Sales unit] Loose (can be purchased individually)
[Length L (mm)] 13 16 19 25 30 35

Part Number

Configured Part Number is shown.

Part Number
CSPRDT-SUS-M4-16
CSPRDT-SUS-M4-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1019

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Round countersunk Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment No
Thread ridge Type Drill Screw Tip shape Other special shapes Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support