(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HEX Head New Point Screw【1-1,000 Pieces Per Package】

HEX Head New Point Screw
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Shape: Standard
•Additional Shape: Flanged

Part Number

Configured Part Number is shown.

Part Number
HXNTF-410-D5-19
HXNTF-410-D5-30
HXNTF-410-D5-35
HXNTF-410-D6-25
HXNTF-410-D6-75
HXNTF-ST3W-D5-13
HXNTF-ST3W-D5-16
HXNTF-ST3W-D5-19
HXNTF-ST3W-D5-25
HXNTF-ST3W-D5-35
HXNTF-ST3W-D5-65
HXNTF-ST3W-D6-19
HXNTF-ST3W-D6-25
HXNTF-ST3W-D6-30
HXNTF-ST3W-D6-40
HXNTF-ST3W-D6-50
HXNTF-ST3W-D6-200
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoBox/package
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)NoBox/package
1 Piece(s)Available

8 Days or more

10675[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10565[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10619[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10640[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

106200[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Drill Screw Tip shape Cone Point Additional Shapes Flanged
Application Standard

Additional Products in this Category

Tech Support