(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Nut - B Type (Part Numbers)

Diamond Nut - B Type
  • Volume Discount

•Shape: Square Nuts
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: General
•Surface Treatment: Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
NSQOB-STU-M5
NSQOB-STU-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Height
(mm)
1 Piece(s)Available

8 Days or more

55
1 Piece(s)Available

8 Days or more

66
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Height
(mm)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread ridge type Metric coarse
Application / function Standard Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Bright Chromate Plating
Type B

Additional Products in this Category

Tech Support