(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Nuts >semi-finished<, DIN 508

T-Nuts >semi-finished<, DIN 508
  • Volume Discount

•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Dev. from DIN: DIN standards do not include these dimensions.
•Conflict Mineral Free: yes
•Reach Compliant: yes

Part Number
23010.0060
23010.0080
23010.0100
23010.0120
23010.0140
23010.0160
23010.0180
23010.0200
23010.0220
23010.0240
23010.0280
23010.0320
23010.0360
23010.0420
23010.0480
23010.0540
23010.0720
23010.0730
23010.0740
23010.0750
23010.0760
23010.0780
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment (Details) T Groove Width a
(mm)
e
(mm)
h
(mm)
k
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

SteelNo65.61084-
1 Piece(s)Available

10 Days

SteelNo87.613106-
1 Piece(s)Available

10 Days

SteelNo109.615126-
1 Piece(s)Available

10 Days

SteelNo1211.618147-
1 Piece(s)Available

10 Days

SteelNo1413.622168-
1 Piece(s)Available

10 Days

SteelNo1615.625189DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelNo1817.6282010-
1 Piece(s)Available

10 Days

SteelNo2019.6322412DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelNo2221.6352814-
1 Piece(s)Available

10 Days

SteelNo2423.6403216DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelNo2827.6443618-
1 Piece(s)Available

10 Days

SteelNo3231.5504020DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

SteelNo3635.5544422-
1 Piece(s)Available

10 Days

SteelNo4241.5655226-
1 Piece(s)Available

10 Days

SteelNo4847.5756030-
1 Piece(s)Available

10 Days

SteelNo5453.4857034-
1 Piece(s)Available

10 Days

Stainless Steel-87.613106-
1 Piece(s)Available

10 Days

Stainless Steel-109.615126-
1 Piece(s)Available

10 Days

Stainless Steel-1211.618147-
1 Piece(s)Available

10 Days

Stainless Steel-1413.622168-
1 Piece(s)Available

10 Days

Stainless Steel-1615.625189DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

Stainless Steel-1817.6282010-

Loading...

  1. 1

Basic Information

Self-Loosening details Other Special Shapes Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support