(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Flanged Nut
•Material: Steel
•Surface Treatment: Trivalent White
•Nominal Of Thread M: 12
•Application/Function: General
Part Number
Configured Part Number is shown.
FNTL-ST3W-MS
Nominal of Thread (M) | 12 | Material | [Steel] Steel |
---|---|---|---|
Surface Treatment | Trivalent Chromate | Thread ridge type | Metric fine |
Application / function | Standard | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Nominal of Thread (M) | 12 | Material | Steel | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Thread ridge type | Metric fine | Application / function | Standard | Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part FNTL-ST3W-MS in the F-Nylon Nut, Fine Texture series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy