(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stable E Nut HNTLO

Stable E Nut HNTLO
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other special shapes
•Material: 316L Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
HNTLO-316L-M3
HNTLO-316L-M4
HNTLO-316L-M5
HNTLO-316L-M6
HNTLO-316L-M8
HNTLO-316L-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

Loading...

  1. 1

Basic Information

Material 316L Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No
Self-Loosening details Other special shapes

Additional Products in this Category

Tech Support