(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Stable Nut - Fine

Flange Stable Nut - Fine
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Nominal Of Thread M: 10
•Application/Function: Stop loosening

Part Number

Configured Part Number is shown.

FNTLF-SUS-MS10

Part Number
FNTLF-SUS-MS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material 304 Stainless Steel Equivalent Surface Treatment No
Thread ridge type Metric fine Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Self-Loosening details Friction Nut

Please check the type/dimensions/specifications of the part FNTLF-SUS-MS10 in the Flange Stable Nut - Fine series.

Additional Products in this Category

Tech Support