(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Skirt Nut【1-300 Pieces Per Package】

Skirt Nut
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
SN-M6-3W
SN-M6-S
SN-M8-3W
SN-M8-S
SN-M10-3W
SN-M10-S
SNA-M16
SNA-M16-3W
SNA-M16-C
SNA-M16-U
SNA-M20
SNA-M20-C
SNA-M20-U
SNA-M22
SNA-M22-3W
SNA-M24
SNH-M8-3W
SNH-M8-C
SNH-M10
SNH-M10-3W
SNH-M10-C
SNH-M10-U
SNH-M12
SNH-M12-3W
SNH-M16
SNH-M16-3W
SNH-M16-C
SNH-M20
SNH-M20-C
SNH-M20-U
SNH-M22
SNH-M22-3W
SNH-M24-3W
SNH-M24-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Pitch
(mm)
1 Piece(s)Available

8 Days or more

106[Steel] IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White1
1 Piece(s)Available

8 Days or more

106Stainless SteelNoLow Quantity (can be purchased from one)No1
1 Piece(s)Available

8 Days or more

108[Steel] IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White1.25
1 Piece(s)Available

8 Days or more

108Stainless SteelNoLow Quantity (can be purchased from one)No1.25
1 Piece(s)Available

8 Days or more

1010[Steel] IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White1.5
1 Piece(s)Available

8 Days or more

1010Stainless SteelNoLow Quantity (can be purchased from one)No1.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Steel] S45C(A)NoBox/packageNo2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Steel] S45C(A)Trivalent ChromateBox/packageTrivalent White2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Steel] S45C(A)Chromate PlatingBox/packageChromate Plating2
1 Piece(s)Available

8 Days or more

-16[Steel] S45C(A)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating2

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Steel] S45C(A)NoBox/packageNo2.5

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

-20[Steel] S45C(A)Chromate PlatingBox/packageChromate Plating2.5
1 Piece(s)Available

8 Days or more

-20[Steel] S45C(A)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating2.5

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022[Steel] S45C(A)NoBox/packageNo2.5
1 Piece(s)Available

8 Days or more

1022[Steel] S45C(A)Trivalent ChromateLow Quantity (can be purchased from one)Trivalent White2.5

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024[Steel] S45C(A)NoBox/packageNo3

300 Pieces Per Package

1 Pack(s)Available

16 Days or more

108[Steel] S45C(H)Trivalent ChromateBox/packageTrivalent White1.25
1 Piece(s)Available

8 Days or more

-8[Steel] S45C(H)Chromate PlatingLow Quantity (can be purchased from one)Chromate Plating1.25
1 Piece(s)Available

8 Days or more

1010[Steel] S45C(H)NoLow Quantity (can be purchased from one)No1.5

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] S45C(H)Trivalent ChromateBox/packageTrivalent White1.5

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Steel] S45C(H)Chromate PlatingBox/packageChromate Plating1.5

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Steel] S45C(H)Bright Chromate PlatingBox/packageBright Chromate Plating1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Steel] S45C(H)NoBox/packageNo1.75

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Steel] S45C(H)Trivalent ChromateBox/packageTrivalent White1.75
1 Piece(s)Available

8 Days or more

1016[Steel] S45C(H)NoLow Quantity (can be purchased from one)No2
1 Piece(s)Available

8 Days or more

1016[Steel] S45C(H)Trivalent ChromateLow Quantity (can be purchased from one)Trivalent White2

40 Pieces Per Package

1 Pack(s)Available

16 Days or more

-16[Steel] S45C(H)Chromate PlatingBox/packageChromate Plating2

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Steel] S45C(H)NoBox/packageNo2.5

25 Pieces Per Package

1 Pack(s)Available

16 Days or more

-20[Steel] S45C(H)Chromate PlatingBox/packageChromate Plating2.5
1 Piece(s)Available

8 Days or more

-20[Steel] S45C(H)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating2.5

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022[Steel] S45C(H)NoBox/packageNo2.5
1 Piece(s)Available

8 Days or more

1022[Steel] S45C(H)Trivalent ChromateLow Quantity (can be purchased from one)Trivalent White2.5
1 Piece(s)Available

8 Days or more

1024[Steel] S45C(H)Trivalent ChromateLow Quantity (can be purchased from one)Trivalent White3

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

-24[Steel] S45C(H)Bright Chromate PlatingBox/packageBright Chromate Plating3
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Self-Loosening details Other special shapes

Additional Products in this Category

Tech Support