(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 3, Stainless Steel, Surface Treatment Options, 1/8" - 1 1/2", Wit【1-400 Pieces Per Package】

Hex Nut - Type 3, Stainless Steel, Surface Treatment Options, 1/8" - 1 1/2", Wit
  • Volume Discount

[Materials] Steel, Stainless steel SUS316 Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing

Part Number
HNT3-316-W1
HNT3-316-W1+1/2
HNT3-316-W1+1/4
HNT3-316-W1+1/8
HNT3-316-W1/2
HNT3-316-W1+3/8
HNT3-316-W3/4
HNT3-316-W3/8
HNT3-316-W5/8
HNT3-316-W7/8
HNT3-ST3B-W3/8
HNT3-ST3W-W1/2
HNT3-ST3W-W3/4
HNT3-ST3W-W3/8
HNT3-ST3W-W5/8
HNT3-ST-W1/2
HNT3-ST-W3/4
HNT3-ST-W3/8
HNT3-ST-W5/8
HNT3-STC-W1/2
HNT3-STC-W3/4
HNT3-STC-W3/8
HNT3-STC-W5/8
HNT3-STCB-W1/2
HNT3-STCB-W3/4
HNT3-STCB-W3/8
HNT3-STCB-W5/8
HNT3-STG-W1/2
HNT3-STG-W3/4
HNT3-STG-W3/8
HNT3-STG-W5/8
HNT3-STH-W3/8
HNT3-STN-W1/2
HNT3-STN-W3/4
HNT3-STN-W3/8
HNT3-STN-W5/8
HNT3-STP-W3/8
HNT3-STU-W1/2
HNT3-STU-W3/4
HNT3-STU-W3/8
HNT3-STU-W5/8
HNT3-SUS-W1
HNT3-SUS-W1+1/2
HNT3-SUS-W1+1/8
HNT3-SUS-W1/2
HNT3-SUS-W1+3/8
HNT3-SUS-W1/4
HNT3-SUS-W1/8
HNT3-SUS-W3/4
HNT3-SUS-W3/8
HNT3-SUS-W5/8
HNT3-SUS-W5/16
HNT3-SUS-W7/8
HNT3-SUS-W7/16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)

27 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1[No] No16

12 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1 1/2[No] No23

14 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1 1/4[No] No20

24 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1 1/8[No] No18

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1/2[No] No7

120 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package1 3/8[No] No21
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.3/4[No] No12
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.3/8[No] No6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.5/8[No] No10

50 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] 316 Stainless Steel[No] NoBox/package7/8[No] No13

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelTrivalent ChromateBox/package3/8[Trivalent Chromate] Trivalent Black6

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent ChromateBox/package1/2[Trivalent Chromate] Trivalent White7
1 Piece(s)Available

8 Days or more

-[Steel] SteelTrivalent ChromateLow Quantity Available beginning with 1 pc.3/4[Trivalent Chromate] Trivalent White12

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent ChromateBox/package3/8[Trivalent Chromate] Trivalent White6
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent ChromateLow Quantity Available beginning with 1 pc.5/8[Trivalent Chromate] Trivalent White10
1 Piece(s)Available

8 Days or more

10[Steel] Steel[No] FabricLow Quantity Available beginning with 1 pc.1/2[No] Fabric7
1 Piece(s)Available

8 Days or more

-[Steel] Steel[No] FabricLow Quantity Available beginning with 1 pc.3/4[No] Fabric12
1 Piece(s)Available

8 Days or more

10[Steel] Steel[No] FabricLow Quantity Available beginning with 1 pc.3/8[No] Fabric6
1 Piece(s)Available

8 Days or more

10[Steel] Steel[No] FabricLow Quantity Available beginning with 1 pc.5/8[No] Fabric10
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate PlatingLow Quantity Available beginning with 1 pc.1/2[Chromate Plating] Chromate Plating7

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate PlatingBox/package3/4[Chromate Plating] Chromate Plating12
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate PlatingLow Quantity Available beginning with 1 pc.3/8[Chromate Plating] Chromate Plating6
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate PlatingLow Quantity Available beginning with 1 pc.5/8[Chromate Plating] Chromate Plating10

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package1/2[Chromate Plating] Black Chromate7

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package3/4[Chromate Plating] Black Chromate12

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate PlatingBox/package3/8[Chromate Plating] Black Chromate6

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package5/8[Chromate Plating] Black Chromate10

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package1/2[Chromate Plating] Green Chromate7

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package3/4[Chromate Plating] Green Chromate12

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package3/8[Chromate Plating] Green Chromate6

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelChromate PlatingBox/package5/8[Chromate Plating] Green Chromate10

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelChrome PlatingBox/package3/8Chrome Plating6

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelNickel PlatingBox/package1/2[Nickel Plating] Nickel Plating7

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelNickel PlatingBox/package3/4[Nickel Plating] Nickel Plating12

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelNickel PlatingBox/package3/8[Nickel Plating] Nickel Plating6

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelNickel PlatingBox/package5/8[Nickel Plating] Nickel Plating10

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Steel] SteelParkerBox/package3/8Parker6
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate PlatingLow Quantity Available beginning with 1 pc.1/2Bright Chromate Plating7

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate PlatingBox/package3/4Bright Chromate Plating12
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate PlatingLow Quantity Available beginning with 1 pc.3/8Bright Chromate Plating6
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate PlatingLow Quantity Available beginning with 1 pc.5/8Bright Chromate Plating10
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.1[No] No16

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoBox/package1 1/2[No] No23
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.1 1/8[No] No18
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.1/2[No] No7

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoBox/package1 3/8[No] No21
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.1/4[No] No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.1/8[No] No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.3/4[No] No12
1 Piece(s)Available

8 Days or more

-[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.3/8[No] No6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.5/8[No] No10
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.5/16[No] No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.7/8[No] No13
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.7/16[No] No7

Loading...

  1. 1

Basic Information

Thread ridge type Whitworth Coarse Application / function Standard Hex nut standard Three Types

Additional Products in this Category

Tech Support