(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Steel/Stainless Steel, Bright Chromate Option, M3 - M12【200-10,000 Pieces Per Package】

Hex Nut - Steel/Stainless Steel, Bright Chromate Option, M3 - M12
  • Volume Discount

Features
· A general hex nut with one chamfered side.

Part Number

Configured Part Number is shown.

Part Number
NT-SS-0003
NT-SS-0004
NT-SS-0005
NT-SS-0006
NT-SS-0008
NT-SS-0010
NT-SS-0012
NT-SUS-0003
NT-SUS-0004
NT-SUS-0005
NT-SUS-0006
NT-SUS-0008
NT-SUS-0010
NT-SUS-0012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Strength Class Pitch
(mm)
Dimension s
(mm)
Dimension e
(mm)
Dimension m
(mm)
Qty. JAN code Ordering Code Mass
(kg)

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.505.56.42.4100004997265901233360-38143.44

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.707.08.13.250004997265901240360-38224.00

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.808.09.24.030004997265901257360-38313.59

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.0010.011.55.015004997265901264360-38493.64

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.2513.015.06.56004997265901271360-38573.26

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.5017.019.68.03004997265901288360-38653.40

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

12[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.7519.021.910.02004997265901295360-38733.30

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-700.505.56.42.430004997265901301360-38811.03

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-700.707.08.13.215004997265901318360-38901.20

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-700.808.09.24.010004997265901325360-39031.20

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-701.0010.011.55.015004997265901332360-39113.64

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-701.2513.015.06.56004997265901349360-39203.30

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-701.5017.019.68.03004997265901356360-39383.40

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

12Stainless Steel (304 Stainless Steel)[No] No[No] NoEquivalent to A2-701.7519.021.910.02004997265901363360-39463.30

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function General Sales Unit Box/package
Hex nut standard A Type

Additional Products in this Category

Tech Support