(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nuts

Hex Nuts

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount
  • Degreasing

•Shape: Hex Nut
•Application/Function: General

  • inCAD Components

(i)Caution

  • LBNL/SLBNL/KNTL are for left-hand threads. Please be aware when purchasing.
Hex Nuts:Related Image
・Materials
ANN
[ M ] Material: [Steel] Steel
[ S ] Surface Treatment: Trivalent Chromate Plating
LBNR/ LBNL / KNTR / KNTL / TNTR
[ M ] Material: SWCH Carbon Steel Equivalent
[ S ] Surface Treatment: Trivalent
Chromate Plating
SLBNR / SLBNL / SANN / SKNTR / STNTR
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
SLBNR10
ANN10
-1.25
TNTR10
-1.0-4
M(Coarse) PitchB(e)TT1
20.444.61.61.2
2.50.4555.821.6
2.60.4555.821.6
30.55.56.42.41.8
40.778.13.22.4
50.889.243.2
61.01011.553.6
81.2513156.55
101.51719.686
121.751921.9107
162.02427.71310
202.53034.61612
243.03641.61914

Part Number
TypeM
LBNR
LBNL
(M3~M16)
SLBNR
(M2~M20)
SLBNL
(M3~M16)
KNTR
KNTL
(M3~M20)
SKNTR
2
2.5
2.6
3
4
5
6
8
10
12
16
20
24
[ ! ]Not available for sizes with no prices shown.
Part NumberB(e)T
TypeM (Fine)
ANN

SANN
4-0.578.14
5-0.589.2
6-0.751011.5
8-0.7513155
8-1.06
10-1.01719.66
10-1.258
12-1.01921.96
12-1.2510
12-1.5
14-1.52225.011
16-1.52427.78
20-1.53034.610

Part NumberB(e)
TypeM-P-T2
TNTR

STNTR

6-0.75-1.589.2
6-0.75-2910.4
8-0.75-21011.5
10-0.75-21416.2
10-1.0-21416.2
10-1.0-31416.2
10-1.0-41416.2
12-1.0-21416.2
12-1.0-31719.6
12-1.0-41719.6
16-1.0-2.51921.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ANN4-0.5
ANN5-0.5
ANN6-0.75
ANN8-0.75
ANN8-1.0
ANN10-1.0
ANN10-1.25
ANN12-1.0
ANN12-1.5
ANN12-1.25
ANN14-1.5
ANN16-1.5
ANN20-1.5
KNTL3
KNTL4
KNTL5
KNTL6
KNTL8
KNTL10
KNTL12
KNTL16
KNTL20
KNTR2
KNTR2.5
KNTR2.6
KNTR3
KNTR4
KNTR5
KNTR6
KNTR8
KNTR10
KNTR12
KNTR16
KNTR20
KNTR24
LBNL3
LBNL4
LBNL5
LBNL6
LBNL8
LBNL10
LBNL12
LBNL16
LBNR2
LBNR2.5
LBNR2.6
LBNR3
LBNR4
LBNR5
LBNR6
LBNR8
LBNR10
LBNR12
LBNR16
LBNR20
LBNR24
SANN4-0.5
SANN5-0.5
SANN6-0.75
SANN8-0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Thread ridge type Surface Treatment (Details) Pitch P
(mm)
Thickness T2
(mm)
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate0.5-
1 Piece(s)Available

Same day

Stock

105[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate0.5-
1 Piece(s)Available

Same day

Stock

106[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate0.75-
1 Piece(s)Available

Same day

Stock

108[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate0.75-
1 Piece(s)Available

Same day

Stock

108[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.0-
1 Piece(s)Available

Same day

Stock

1010[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.0-
1 Piece(s)Available

Same day

Stock

1010[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.25-
1 Piece(s)Available

Same day

Stock

1012[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.0-
1 Piece(s)Available

8 Days or more

1012[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.5-
1 Piece(s)Available

Same day

Stock

1012[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.25-
1 Piece(s)Available

Same day

Stock

1014[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.5-
1 Piece(s)Available

Same day

Stock

1016[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.5-
1 Piece(s)Available

Same day

Stock

1020[Steel] SteelTrivalent Chromate[Metric fine] Metric Fine (Right-hand Thread)Trivalent Chromate1.5-
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

105[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

106[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

108[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1010[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1012[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1016[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1020[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

102[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

102.5[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

102.6[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

104[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

105[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

106[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

108[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1010[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1012[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1016[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1020[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1024[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

104[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

105[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

106[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

108[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1010[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1012[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

8 Days or more

1016[Steel] SteelTrivalent Chromate[Metric coarse (Left)] Metric Coarse (Left)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

102[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

102.5[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

102.6[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

103[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

104[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

105[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

106[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

108[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1010[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1012[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1016[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1020[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

1024[Steel] SteelTrivalent Chromate[Metric coarse] Metric Coarse (Right)Trivalent Chromate--
1 Piece(s)Available

Same day

Stock

104[Stainless Steel] Stainless Steel[No] None[Metric fine] Metric Fine (Right-hand Thread)[No] None0.5-
1 Piece(s)Available

Same day

Stock

105[Stainless Steel] Stainless Steel[No] None[Metric fine] Metric Fine (Right-hand Thread)[No] None0.5-
1 Piece(s)Available

Same day

Stock

106[Stainless Steel] Stainless Steel[No] None[Metric fine] Metric Fine (Right-hand Thread)[No] None0.75-
1 Piece(s)Available

8 Days or more

108[Stainless Steel] Stainless Steel[No] None[Metric fine] Metric Fine (Right-hand Thread)[No] None0.75-

Loading...

 

Basic Information

Application / function General

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.