(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Ceramic, M3 - M10, SCX-N Series

Hex Nut - Ceramic, M3 - M10, SCX-N Series
  • Volume Discount

[Features]
· A ceramic nut with a high alumina purity of 99.5%.
· Can be used continuously at 1500°C.
· Excellent heat and chemical resistance, and electrical insulation properties.
· For chemical resistance applications in FPD manufacturing equipment, semiconductor manufacturing equipment, PCB etching equipment, metal surface treatment facilities, and chemical plants etc.
For electrical and electronic fields such as transformers and computer equipment, etc.
· Material and Finish: Al2O (alumina 99.5%).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCX-M3-N
SCX-M4-N
SCX-M5-N
SCX-M6-N
SCX-M8-N
SCX-M10-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Wrench Flats
(mm)
Thickness H (and T)
(mm)
1 Piece(s)Available

8 Days or more

35.52.3
1 Piece(s)Available

8 Days or more

473.1
1 Piece(s)Available

8 Days or more

584.6
1 Piece(s)Available

8 Days or more

6105
1 Piece(s)Available

8 Days or more

8136.7
1 Piece(s)Available

8 Days or more

10168.2

Loading...

  1. 1

Basic Information

Material Ceramics Surface Treatment No Thread ridge type Metric coarse
Application / function General Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support