(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

RENY Black - Hex Nut (Part Numbers)

RENY Black - Hex Nut
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: RENY
•Application/Function: Standard
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
HNTH1-RENY-M4
HNTH1-RENY-M6
HNTH1-RENY-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material RENY Surface Treatment No
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support