(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

PA66 (Polyamide 66) = Nylon 66/Lock Nut

PA66 (Polyamide 66) = Nylon 66/Lock Nut
  • Volume Discount

•Shape: Hex nut
•Material: PA66
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA66/LN-M3
PA66/LN-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

1035.54.30.5
1 Piece(s)Available

9 Days or more

10475.80.7

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PA66 Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support