(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The double ferrule type tube fittings unequal-diameter union is MDUR made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel
Part Number
Configured Part Number is shown.
MDUR6M-4SS
Material | Stainless Steel | Type | Fitting |
---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil | Connection Type | Pipe⇔Pipe, different diameters |
Connection Type - Unequal Diameter Tube | Union Straight | Tube Material | Stainless Steel |
Applicable Pipe O.D.(φ) | 6 | Applicable Pipe O.D. (In the case of different Dia.)(φ) | 1/4 |
Operating Temperature Range(℃) | -196~600 | Length L(mm) | 42.3 |
Material | Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Union Straight | Tube Material | Stainless Steel |
Applicable Pipe O.D.(φ) | 6 | Applicable Pipe O.D. (In the case of different Dia.)(φ) | 1/4 | Operating Temperature Range(℃) | -196::600 |
Length L(mm) | 42.3 |
Please check the type/dimensions/specifications of the part MDUR6M-4SS in the Double Ferrule Type Tube Fitting Unequal-Diameter Union MDUR series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy