(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Fittings - Union for Partition

Stainless Steel Pipe Fittings - Union for Partition

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)

  • inCAD Components
Stainless Steel Pipe Fittings - Union for Partition:Related Image
・Materials
[ M ] Material: 316 Stainless Steel
[ ! ]Includes ferrules (here -> SKFPK)

Specifications

Part Number-T
SKUF4
SKUWE6
-
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLBCFEhHInstallation Hole Dia.Max. Plate
Thickness for Installation
Volume
Discount Rate
TypeD10~29 pcs.
SKUWE459.62817.815.33.517144511.5132,540
659.82817.915.4517144511.5132,120
862.62918.816.861715.874713.213.52,350
1064.63019.817.8822194916.214.53,030
1273.63222.822.81026235219.5164,170

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKUWE4
SKUWE6
SKUWE8
SKUWE10
SKUWE12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D (A1)
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Example

Stainless Steel Pipe Fittings - Union for Partition:Related Image
 

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union for Partition Tube Material Stainless Steel Pipe
Surface Treatment No Operating Temperature Range(℃) -196::600

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.