(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Reducer DRE (Part Numbers)

Double Ferrule Type Tube Fitting Reducer DRE
  • Volume Discount

•Material: Stainless Steel
•Connection Type - Unequal Diameter Tube: Reducers
•Tube Material: Stainless Steel
•Type: Fitting
•Operating Temperature Range (?): -196::600

Part Number

Configured Part Number is shown.

Part Number
DRE4-6SS
DRE6-8SS
DRE6-12SS
DRE8-16SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Applicable Pipe O.D. (In the case of different Dia.)
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1/43/840.8
1 Piece(s)Available

13 Days or more

3/81/248.5
1 Piece(s)Available

10 Days or more

3/83/450.5
1 Piece(s)Available

11 Days or more

1/2160.3

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support