(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Close Nipple, Male NPT, 304 Stainless Steel

Instrumentation Pipe Fitting - Close Nipple, Male NPT, 304 Stainless Steel

304 stainless steel Close Nipple Fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7812
ZUSA-PF-7813
ZUSA-PF-7814
ZUSA-PF-7815
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

641/8" NPT Male1/8" NPT Male1/8"
1 Piece(s)

13 Days

511/4" NPT Male1/4" NPT Male1/4"
1 Piece(s)

13 Days

503/8" NPT Male3/8" NPT Male3/8"
1 Piece(s)

Quote

491/2" NPT Male1/2" NPT Male1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 304 Stainless Steel Style Close Nipple Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support