(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Union Tee DTA

Double Ferrule Model Tube Fitting Union Tee DTA
  • Volume Discount

The double ferrule type tube fittings union tee is DTA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DTA4SS

Part Number
DTA4SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees Tube Material Stainless Steel
Applicable Pipe O.D.(φ) 1/4 Operating Temperature Range(℃) -196::600 Length L(mm) 27.5

Please check the type/dimensions/specifications of the part DTA4SS in the Double Ferrule Model Tube Fitting Union Tee DTA series.

Additional Products in this Category

Tech Support