(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Square Head Plug, Male BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - Square Head Plug, Male BSPT, 304 Stainless Steel, Class 150

316 stainless steel Square Head Plug Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7541
ZUSA-PF-7542
ZUSA-PF-7543
ZUSA-PF-7544
ZUSA-PF-7545
ZUSA-PF-7546
ZUSA-PF-7547
ZUSA-PF-7548
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Male1/8"
1 Piece(s)

Quote

1/4" BSPT Male1/4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8"
1 Piece(s)

13 Days

1/2" BSPT Male1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4"
1 Piece(s)

13 Days

1" BSPT Male1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 316 Stainless Steel Style Square Head Plug
Shape Plug Pipe Thread Type BSPT

Additional Products in this Category

Tech Support