(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Elbow, Female NPT, 304 Stainless Steel

Instrumentation Pipe Fitting - Elbow, Female NPT, 304 Stainless Steel

304 stainless steel Instrumentation Elbow pipe fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7874
ZUSA-PF-7875
ZUSA-PF-7876
ZUSA-PF-7877
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

421/8" NPT Female1/8" NPT Female1/8"
1 Piece(s)

13 Days

421/4" NPT Female1/4" NPT Female1/4"
1 Piece(s)

13 Days

333/8" NPT Female3/8" NPT Female3/8"
1 Piece(s)

13 Days

311/2" NPT Female1/2" NPT Female1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 90° Elbow Connection Thread Type NPT
Surface Treatment Not Provided Material 304 Stainless Steel Style Female Elbow
Shape Elbow Pipe Thread Type NPT

Additional Products in this Category

Tech Support