(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - 45 Degree Elbow, Female BSPP, 316 Stainless Steel, Class 150

Pipe Fitting - 45 Degree Elbow, Female BSPP, 316 Stainless Steel, Class 150

45 Degree Elbow Pipe Fitting made with 304 stainless steel can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8212
ZUSA-PF-8213
ZUSA-PF-8214
ZUSA-PF-8215
ZUSA-PF-8216
ZUSA-PF-8217
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/2" BSPP Female1/2" BSPP Female1/2"
1 Piece(s)

13 Days

3/4" BSPP Female3/4" BSPP Female3/4"
1 Piece(s)

13 Days

1" BSPP Female1" BSPP Female1"
1 Piece(s)

13 Days

1-1/4" BSPP Female1-1/4" BSPP Female1-1/4"
1 Piece(s)

13 Days

1-1/2" BSPP Female1-1/2" BSPP Female1-1/2"
1 Piece(s)

13 Days

2" BSPP Female2" BSPP Female2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 45° Elbow
Connection Thread Type G Surface Treatment Not Provided Material 304 Stainless Steel
Style 45 Degree Elbow Shape 45 Degree Elbow Pipe Thread Type BSPP

Additional Products in this Category

Tech Support